LEESON Pressure Washer Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 56HC Frame, DP - 116709.00
Part #:116709.00
Catalog #:116709.00
Model #:P6K34DK18A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5 Hp |
| Output KW: | 3.7 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 20.8 A | Power Factor: | 95 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | E |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .52 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.84 in |
| Frame Length: | 9.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720346655 | Weight: | 51.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 14.30 | 191.0 | 3,100 | 5.00 | |||
| Pull-Up | 0.00 | 13.30 | 177.0 | 2,650 | 5.00 | |||
| Locked-Rotor | 107.00 | 12.30 | 164.0 | 0 | 5.00 | |||
| Full Load | 20.80 | 7.50 | 100.0 | 3,470 | 5.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 4.50 | 7.00 | 10.85 | 15.50 | 20.53 | 26.45 | 33.70 |
| Rated Output (KW) | 0.36 | 1.31 | 2.28 | 3.35 | 4.49 | 5.78 | 7.30 |
| Efficiency (%) | 0.0 | 72.5 | 82.8 | 83.8 | 82.5 | 79.4 | 73.6 |
| Power Factor (%) | 34.8 | 81.3 | 91.4 | 93.8 | 95.0 | 94.9 | 94.1 |
| Speed (RPM) | 3,598 | 3,570 | 3,543 | 3,511 | 3,470 | 3,425 | 3,357 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 105.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.87 | 3.75 | 5.62 | 7.50 | 9.42 | 11.25 |

