NEW TO LEESON
LEESON Carbonator Pump Motor, 0.33 HP, 1 Ph, 60 Hz, 100-120/200-240 V, 1800 RPM, 48Y Frame, DP - H712
Part #:5KH32GNB815X
Catalog #:H712
Model #:5KH32GNB815X
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Automatic reset thermal protector (as noted) protects against overload.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Interchangeable with most OEM designs.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 100-120/200-240 V |
| Speed: | 1725/1425 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 63.7 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.5-5.6,2.7-2.8 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | L | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Yes | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | SM |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Rigid Base | Motor Orientation: | ANY |
| Drive End Bearing: | BALL | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Overall Length: | 9.38 in |
| Frame Length: | 5.16 in | Shaft Diameter: | 0.630 in |
| Shaft Extension: | 1.5 in |
General Specifications
| UPC: | 722856031723 | Weight: | 14.00 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 6.94 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

