LEESON Close-Coupled Pump Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 145JM Frame, DP - Z403
Part #:145TCDR5328
Catalog #:Z403
Model #:145TCDR5328AE
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Suitable for use on a VFD, 10:1 variable torque and 2:1 constant torque.
- Class F insulation(as noted) protects motor for a maximum temperature rating.
- 1.15 service factor on sinewave, 1.0 service factor on IGBT power.
- Double sealed ball bearings mechanically locked on shaft end.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 145JM | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 18.0/9.3-9.0 A | Power Factor: | 71.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .29 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | JM | Overall Length: | 14.62 in |
| Shaft Diameter: | 0.875 in | Shaft Extension: | 4.13 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856032607 | Weight: | 43.00 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 28.00 | 301.0 | 11.10 | 246.0 | 1,536 | 5.30 | 0.0 | 1.50 |
| Full Load | 9.30 | 100.0 | 4.51 | 100.0 | 1,740 | 1.49 | 0.0 | 1.50 |
| Locked-Rotor | 50.00 | 538.0 | 13.60 | 302.0 | 0 | 11.00 | 0.0 | 1.50 |
| Pull-Up | 40.00 | 430.0 | 7.65 | 170.0 | 1,143 | 6.70 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 120 % | 125 % | 150 % | 175 % |
| Current (Amps) | 5.40 | 5.60 | 6.50 | 7.60 | 9.00 | 9.90 | 9.90 | 10.80 | 12.80 | 15.50 |
| Rated Output (KW) | 0.17 | 0.49 | 0.81 | 1.15 | 1.45 | 1.75 | 1.92 | 1.92 | 2.40 | 2.95 |
| Efficiency (%) | 0.0 | 56.0 | 68.5 | 73.0 | 77.0 | 74.0 | 73.0 | 73.0 | 70.5 | 66.0 |
| Power Factor (%) | 13.5 | 37.5 | 54.5 | 66.0 | 71.3 | 76.5 | 78.0 | 78.0 | 81.0 | 82.5 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,755 | 1,725 | 1,715 | 1,725 | 1,710 | 1,700 | 1,675 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 80.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.40 | 4.50 | 5.30 | 5.70 | 5.70 | 6.90 | 8.20 |

