LEESON Close-Coupled Pump Motor, 1.50 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145JMV Frame, TEFC - GT5204
Part #:145TTFR16062
Catalog #:GT5204
Model #:145TTFR16062AA
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- F1 mounting only, cannot reassemble to F2
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 575 V |
| Speed: | 1755 rpm | Service Factor: | 1.15 |
| Frame: | 145JMV | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.9 A | Power Factor: | 71 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | P |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 7.9 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal Or Shaft Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | JM | Overall Length: | 17.29 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 4.25 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 722856004796 | Weight: | 49.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 2/3 | 19.20 | 835.0 | 22.30 | 496.0 | 1,200 | 0.00 | 0.0 | 1.50 |
| Break-Down | 16.00 | 696.0 | 26.00 | 578.0 | 1,190 | 0.00 | 85.5 | 1.50 |
| 1/3 | 22.80 | 991.0 | 18.00 | 400.0 | 600 | 0.00 | 0.0 | 1.50 |
| No Load | 1.50 | 65.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 1.50 |
| Locked-Rotor | 24.00 | 1,043.0 | 21.20 | 471.0 | 0 | 0.00 | 69.5 | 1.50 |
| Full Load | 2.30 | 100.0 | 4.50 | 100.0 | 1,755 | 0.00 | 0.0 | 1.50 |
| Pull-Up | 23.30 | 1,013.0 | 20.20 | 449.0 | 130 | 0.00 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.20 | 1.24 | 1.40 | 1.60 | 1.84 | 2.00 | 2.12 |
| Rated Output (KW) | 0.09 | 0.38 | 0.68 | 1.00 | 1.30 | 1.50 | 1.65 |
| Efficiency (%) | 0.0 | 74.0 | 82.5 | 85.5 | 86.5 | 86.5 | 85.5 |
| Power Factor (%) | 7.5 | 30.5 | 49.0 | 62.5 | 71.0 | 75.0 | 77.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,780 | 1,765 | 1,755 | 1,750 | 1,745 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 35.0 | 45.0 | 60.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.50 | 4.50 | 5.20 | 5.65 |

