NEW TO LEESON
LEESON Close-Coupled Pump Motor, 1 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 143JMV Frame, TEFC - GT5001
Part #:143TTFR16048
Catalog #:GT5001
Model #:143TTFR16048AA
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Suitable for use on a VFD, 10:1 variable torque and 2:1 constant torque.
- Class F insulation(as noted) protects motor for a maximum temperature rating.
- 1.15 service factor on sinewave, 1.0 service factor on IGBT power.
- Double sealed ball bearings mechanically locked on shaft end.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 200 V |
| Speed: | 1765 rpm | Service Factor: | 1.15 |
| Frame: | 143JMV | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.8 A | Power Factor: | 68 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | P |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 11.8 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal Or Shaft Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | JM | Overall Length: | 16.79 in |
| Frame Length: | 8.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 4.25 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 722856004635 | Weight: | 43.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 16.00 | 970.0 | 12.50 | 417.0 | 115 | 0.00 | 0.0 | 1.00 |
| Locked-Rotor | 17.00 | 1,030.0 | 13.70 | 457.0 | 0 | 0.00 | 69.5 | 1.00 |
| Break-Down | 11.00 | 667.0 | 16.80 | 560.0 | 1,270 | 0.00 | 83.0 | 1.00 |
| 2/3 | 13.60 | 824.0 | 14.40 | 480.0 | 1,200 | 0.00 | 0.0 | 1.00 |
| No Load | 1.15 | 70.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 1.00 |
| Full Load | 1.60 | 100.0 | 3.00 | 100.0 | 1,765 | 0.00 | 0.0 | 1.00 |
| 1/3 | 16.15 | 979.0 | 11.65 | 388.0 | 600 | 0.00 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 2.65 | 2.76 | 2.99 | 3.34 | 3.68 | 4.03 | 4.26 |
| Rated Output (KW) | 0.07 | 0.26 | 0.46 | 0.66 | 0.87 | 1.00 | 1.09 |
| Efficiency (%) | 0.0 | 72.0 | 81.5 | 84.0 | 85.5 | 85.5 | 85.5 |
| Power Factor (%) | 7.5 | 30.0 | 46.5 | 59.5 | 68.0 | 72.0 | 74.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,785 | 1,775 | 1,765 | 1,760 | 1,755 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 40.0 | 50.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.45 | 3.75 |

