LEESON Close-Coupled Pump Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 145JPV Frame, TEFC - GT5506
Part #:145TTFR16019
Catalog #:GT5506
Model #:145TTFR16019AA
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- F1 mounting only, cannot reassemble to F2
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 575 V |
| Speed: | 3500 rpm | Service Factor: | 1.15 |
| Frame: | 145JPV | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.0 A | Power Factor: | 86 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 7.1 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal Or Shaft Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | JP | Overall Length: | 20.35 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 7.31 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 722856005557 | Weight: | 61.00 LB |
| Packaged Length: | 22.50 IN | Packaged Width: | 16.81 IN |
| Packaged Height: | 14.75 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 2.50 | 100.0 | 3.00 | 100.0 | 3,500 | 0.00 | 86.0 | 2.00 |
| Break-Down | 14.50 | 580.0 | 12.20 | 407.0 | 2,615 | 0.00 | 88.0 | 2.00 |
| Pull-Up | 20.50 | 820.0 | 9.40 | 313.0 | 1,500 | 0.00 | 0.0 | 2.00 |
| 2/3 | 19.50 | 780.0 | 10.90 | 363.0 | 2,000 | 0.00 | 0.0 | 2.00 |
| No Load | 1.00 | 40.0 | 0.00 | 0.0 | 3,600 | 0.00 | 20.0 | 2.00 |
| 1/3 | 22.00 | 880.0 | 8.80 | 293.0 | 1,000 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 21.70 | 868.0 | 9.50 | 317.0 | 0 | 0.00 | 42.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 120 % | 125 % | 150 % |
| Current (Amps) | 0.80 | 0.96 | 1.20 | 1.60 | 2.00 | 2.32 | 2.40 | 2.48 | 2.96 |
| Rated Output (KW) | 0.20 | 0.50 | 0.90 | 1.30 | 1.75 | 2.00 | 2.10 | 2.20 | 2.70 |
| Efficiency (%) | 0.0 | 76.2 | 84.0 | 85.9 | 85.5 | 85.3 | 0.0 | 85.1 | 83.3 |
| Power Factor (%) | 20.0 | 53.5 | 72.5 | 82.0 | 86.0 | 88.0 | 0.0 | 88.5 | 89.0 |
| Speed (RPM) | 3,600 | 3,575 | 3,550 | 3,525 | 3,500 | 3,485 | 3,480 | 3,470 | 3,435 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 36.0 | 48.0 | 0.0 | 60.0 | 85.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.48 | 2.23 | 3.00 | 3.50 | 3.20 | 3.80 | 4.58 |

