LEESON Close-Coupled Pump Motor, 3 HP, 3 Ph, 60 Hz, 200 V, 3600 RPM, 145JPV Frame, DP - GT4309
Part #:145TTDR16025
Catalog #:GT4309
Model #:145TTDR16025AA
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- Inverter Duty 10:1 Variable Torque and 2:1 Constant Torque
- Class F Insulation
- F1 mounting only, cannot reassemble to F2
- Drip cover included
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 200 V |
| Speed: | 3510 rpm | Service Factor: | 1.15 |
| Frame: | 145JPV | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 87.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.8 A | Power Factor: | 83.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | A | KVA Code: | M |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 4.04 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal Or Shaft Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | JP | Overall Length: | 18.48 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 7.31 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 722856004192 | Weight: | 48.00 LB |
| Packaged Length: | 19.88 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 41.10 | 1,082.0 | 17.80 | 396.0 | 0 | 21.40 | 65.4 | 3.00 |
| 1/3 | 39.00 | 1,026.0 | 15.10 | 336.0 | 1,200 | 0.00 | 0.0 | 3.00 |
| No Load | 1.70 | 45.0 | 0.00 | 0.0 | 3,600 | 0.15 | 10.9 | 3.00 |
| 2/3 | 32.90 | 866.0 | 18.70 | 416.0 | 2,400 | 0.00 | 0.0 | 3.00 |
| Full Load | 3.80 | 100.0 | 4.50 | 100.0 | 3,510 | 2.53 | 83.5 | 3.00 |
| Pull-Up | 40.40 | 1,063.0 | 15.70 | 349.0 | 255 | 21.40 | 67.4 | 3.00 |
| Break-Down | 29.80 | 784.0 | 23.20 | 516.0 | 2,310 | 19.60 | 82.5 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 3.91 | 4.60 | 5.75 | 7.13 | 8.74 | 9.89 | 10.58 | 12.65 |
| Rated Output (KW) | 0.15 | 0.70 | 1.29 | 1.90 | 2.53 | 2.92 | 3.19 | 3.87 |
| Efficiency (%) | 0.0 | 79.9 | 86.8 | 88.2 | 87.5 | 87.5 | 87.5 | 86.5 |
| Power Factor (%) | 10.9 | 44.3 | 65.7 | 77.3 | 83.5 | 86.0 | 87.0 | 88.8 |
| Speed (RPM) | 3,600 | 3,580 | 3,560 | 3,535 | 3,510 | 3,495 | 3,485 | 3,455 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 41.0 | 50.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.21 | 3.34 | 4.50 | 5.18 | 5.65 | 6.83 |

