NEW TO LEESON
LEESON General Purpose Pump Motor, 1/3 HP, 1 Ph, 60 Hz, 115/208-230 V, 56J Frame, DP - C329
Part #:5KC37FN65X
Catalog #:C329
Model #:5KC37FN65HX
KEY FEATURES
- Double sealed ball bearings, mechanically locked on shaft end
- Drip cover not included, see Accessories Section
- Fixed CW rotation, viewed opposite shaft end
- Automatic reset thermal protector
- 56C = carbon steel shaft with key
- 56J = 416 stainless steel threaded shaft with slinger
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.75 |
| Frame: | 56J | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.4/3.0-3.2 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56J | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856032089 | Weight: | 14.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

