JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Pump Motor, 3/4 HP, 1 Ph, 50 Hz, 110/220 V, 56C Frame, DP - CG732
Part #:5KC39RN114T
Catalog #:CG732
Model #:5KC39RN114GT
KEY FEATURES
- Double sealed ball bearings, mechanically locked on shaft end
- Drip cover not included, see Accessories Section
- Designed for 50 Hz operation
- Automatic reset thermal protector
- 56C = carbon steel shaft with key
- 56J = 416 stainless steel threaded shaft with slinger
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 110/220 V |
| Speed: | 2850 rpm | Service Factor: | 1.50 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 50 Hz | Current: | 9.8/4.9 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized ( Not Protector) | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56C | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856032201 | Weight: | 28.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

