LEESON General Purpose Pump Motor, 0.33 & 0.25 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 56J Frame, DP - J047
Part #:056T34D5368
Catalog #:J047
Model #:56T34D5368D
KEY FEATURES
- Double sealed ball bearings, mechanically locked on shaft end
- Continuous Duty
- Nameplated 60/50 hertz, 190/380 volts at next lower HP
- 56C = carbon steel shaft with key
- 56J = 416 stainless steel threaded shaft with slinger
- Drip cover included
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 & 0.25 Hp |
| Output KW: | 0.25 & 0.19 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.75 & 1.75 |
| Frame: | 56J | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 67.7 & 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.2-1.1/.55 & 1.1/.55 A | Power Factor: | 84.4 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 57.6 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | J | Overall Length: | 10.43 in |
| Frame Length: | 6.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 Only |
General Specifications
| UPC: | 722856032270 | Weight: | 21.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 7.75 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 4.70 | 0.0 | 1.20 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
| Break-Down | 0.00 | 0.0 | 2.10 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 0.00 | 0.0 | 1.08 | 0.0 | 0 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.35 | 0.40 | 0.45 | 0.50 | 0.55 | 0.60 | 0.65 | 0.75 | 0.85 |
| Rated Output (KW) | 0.07 | 0.15 | 0.22 | 0.30 | 0.37 | 0.42 | 0.45 | 0.52 | 0.60 |
| Efficiency (%) | 0.0 | 43.9 | 57.5 | 63.8 | 67.7 | 69.0 | 69.9 | 70.7 | 73.3 |
| Power Factor (%) | 25.1 | 47.1 | 61.4 | 75.3 | 84.4 | 87.9 | 86.9 | 87.0 | 88.6 |
| Speed (RPM) | 3,600 | 3,570 | 3,560 | 3,545 | 3,525 | 3,520 | 3,515 | 3,450 | 3,440 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 20.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.13 | 0.25 | 0.38 | 0.50 | 0.58 | 0.63 | 0.75 | 0.90 |

