JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Pump Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 56J Frame, DP - K751
Part #:5K49PN4121
Catalog #:K751
Model #:5K49PN4121
KEY FEATURES
- Double sealed ball bearings, mechanically locked on shaft end
- Continuous Duty
- Connected for CW rotation facing opposite shaft end. Reversible by reconnection of leads
- 56C = carbon steel shaft with key
- 56J = 416 stainless steel threaded shaft with slinger
- Drip cover not included.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56J | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.8-5.6/2.8 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | Design Code: | B |
| KVA Code: | L | Drive End Bearing Size: | 6205 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56J | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856032430 | Weight: | 28.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

