LEESON Jet Pump Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56J Frame, TEFC - 113637.00
Part #:113637.00
Catalog #:113637.00
Model #:A6C34FK49F
KEY FEATURES
- NEMA® 56 C face mounting flange
- Keyed shafts made of carbon steel
- Dual rotation - Key shaft motors only
- Quiet flow-through ventilation system
- Double sealed bearings on shaft end
- Terminal board with quick connects
- Locked shaft-end bearings
- UL recognized and CSA certified
- Operational at 115/208-230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.60 |
| Frame: | 56J | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Efficiency: | 63 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.6/3.8 A | Power Factor: | 70 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Fixed Clockwise |
| Resistance Main: | 4.42 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | J | Overall Length: | 11.28 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.44 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720012192 | Weight: | 26.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 32.00 | 267.0 | 0 | 0.50 | |||
| Locked-Rotor | 22.00 | 45.00 | 375.0 | 0 | 0.50 | |||
| Full Load | 3.80 | 12.00 | 100.0 | 3,486 | 0.50 | |||
| Pull-Up | 0.00 | 32.00 | 267.0 | 0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 2.80 | 2.88 | 3.09 | 3.34 | 3.69 | 4.18 | 4.74 |
| Rated Output (KW) | 0.16 | 0.26 | 0.37 | 0.47 | 0.59 | 0.72 | 0.86 |
| Efficiency (%) | 0.0 | 36.0 | 51.1 | 59.3 | 63.0 | 64.9 | 65.1 |
| Power Factor (%) | 24.8 | 39.3 | 51.6 | 61.6 | 70.0 | 74.9 | 79.0 |
| Speed (RPM) | 3,598 | 3,564 | 3,538 | 3,515 | 3,486 | 3,456 | 3,420 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 46.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 2.96 | 5.97 | 8.99 | 12.09 | 15.23 | 18.45 |

