LEESON White Duck™ Jet Pump Motor, 0.75 & 0.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 56J Frame, TEFC - 116779.00
Part #:116779.00
Catalog #:116779.00
Model #:C6T34WK12C
KEY FEATURES
- USDA-approved epoxy painted motors
- NEMA motors
- Three phase
- BISSC approved
- Double lip contact seals and v-ring seals used for shaft seals
- Full fact nameplate is laser etched on the motor frame
- UL recognized and CSA certified
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 & 0.50 Hp |
| Output KW: | 0.56 & 0.37 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56J | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 75.5 & 68 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 2.4/1.2 & 2.2/1.1 A | Power Factor: | 78 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 28 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | J | Overall Length: | 11.37 in |
| Frame Length: | 5.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.44 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720348970 | Weight: | 24.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.20 | 18.00 | 100.0 | 3,454 | 0.75 | |||
| Pull-Up | 0.00 | 44.00 | 244.0 | 400 | 0.75 | |||
| Break-Down | 0.00 | 65.00 | 361.0 | 2,600 | 0.75 | |||
| Locked-Rotor | 7.30 | 46.00 | 256.0 | 0 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.75 | 0.78 | 0.88 | 1.02 | 1.19 | 1.40 | 1.64 |
| Rated Output (KW) | 0.11 | 0.26 | 0.41 | 0.57 | 0.74 | 0.93 | 1.12 |
| Efficiency (%) | 0.0 | 53.9 | 68.3 | 73.5 | 75.6 | 75.9 | 74.7 |
| Power Factor (%) | 17.6 | 42.5 | 58.9 | 70.6 | 78.4 | 83.0 | 85.9 |
| Speed (RPM) | 3,599 | 3,559 | 3,528 | 3,492 | 3,454 | 3,410 | 3,363 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 57.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.50 | 9.00 | 13.60 | 18.30 | 23.20 | 28.10 |

