JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON Jet Pump Motor, 1/3 HP, 1 Ph, 60 Hz, 115/230 V, 56Y Frame, DP - C1168
Part #:5KC36GN2507X
Catalog #:C1168
Model #:5KC36GN2507BX
KEY FEATURES
- Two-compartment design for easy servicing
- Not for use in pool pump applications
- Capacitor start induction run design
- Fixed CW rotation, viewed opposite shaft end
- Square Flange
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.95 |
| Frame: | 56Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.4/3.2 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Special Extension | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856031938 | Weight: | 15.00 LB |
| Packaged Length: | 17.69 IN | Packaged Width: | 7.69 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

