LEESON Jet Pump Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 56J Frame, TEFC - 119453.00
Part #:119453.00
Catalog #:119453.00
Model #:C6T34FC124A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 & 1 Hp |
| Output KW: | 1.1 & 0.75 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3490 & 2890 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56J | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 84 & 82.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 4/2 & 3.6/1.8 A | Power Factor: | 82 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 8.5 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | J | Overall Length: | 12.66 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.44 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 691720047507 | Weight: | 41.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 21.00 | 8.50 | 378.0 | 0 | 1.50 | |||
| Pull-Up | 0.00 | 8.50 | 378.0 | 200 | 1.50 | |||
| Full Load | 2.00 | 2.25 | 100.0 | 3,521 | 1.50 | |||
| Break-Down | 0.00 | 11.20 | 498.0 | 2,600 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 1.00 | 1.14 | 1.39 | 1.69 | 2.03 | 2.44 | 2.87 |
| Rated Output (KW) | 0.10 | 0.42 | 0.72 | 1.03 | 1.33 | 1.64 | 1.98 |
| Efficiency (%) | 0.0 | 67.8 | 79.1 | 82.2 | 84.6 | 84.7 | 84.2 |
| Power Factor (%) | 12.6 | 46.2 | 64.7 | 76.3 | 82.2 | 84.6 | 86.8 |
| Speed (RPM) | 3,599 | 3,578 | 3,559 | 3,540 | 3,521 | 3,501 | 3,478 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 46.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.56 | 1.12 | 1.68 | 2.25 | 2.80 | 3.38 |

