LEESON Special Voltage Motor, 1.50 HP, 1 Ph, 50 Hz, 110/220 V, 1500 RPM, 56H Frame, TEFC - 110424.00
Part #:110424.00
Catalog #:110424.00
Model #:C6K14FB1K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 110/220 V |
| Speed: | 1425 rpm | Service Factor: | 1 |
| Frame: | 56H | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 76 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 17.2/8.6 A | Power Factor: | 78 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.49 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720008829 | Weight: | 50.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 9.00 | 200.0 | 0 | 0.00 | 0.0 | 1.50 |
| Locked-Rotor | 57.00 | 877.0 | 16.70 | 371.0 | 0 | 0.00 | 0.0 | 1.50 |
| Full Load | 6.50 | 100.0 | 4.50 | 100.0 | 1,725 | 0.00 | 0.0 | 1.50 |
| Break-Down | 0.00 | 0.0 | 13.70 | 304.0 | 0 | 0.00 | 0.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 5.80 | 5.95 | 6.50 | 7.46 | 8.64 | 9.97 |
| Rated Output (KW) | 0.28 | 0.55 | 0.84 | 1.13 | 1.45 | 1.78 |
| Efficiency (%) | 0.0 | 51.9 | 68.1 | 75.0 | 77.6 | 78.2 |
| Power Factor (%) | 21.8 | 42.0 | 58.4 | 68.9 | 76.0 | 81.1 |
| Speed (RPM) | 1,497 | 1,490 | 1,483 | 1,474 | 1,462 | 1,451 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 100.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.35 | 2.70 | 4.05 | 5.40 | 6.75 |

