LEESON Special Voltage Motor, 1.50 HP, 3 Ph, 50 Hz, 220/380 V, 3000 RPM, 143TC Frame, TEFC - 121274.00
Part #:121274.00
Catalog #:121274.00
Model #:C143T28FC1D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 220/380 V |
| Speed: | 2850 rpm | Service Factor: | 1.15 |
| Frame: | 143TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 5.0/2.9/2.5 A | Power Factor: | 79 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 11.8 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 11.92 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720016862 | Weight: | 36.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 8.60 | 319.0 | 0 | 1.50 | |||
| Full Load | 2.50 | 2.70 | 100.0 | 2,893 | 1.50 | |||
| Break-Down | 0.00 | 10.50 | 389.0 | 0 | 1.50 | |||
| Locked-Rotor | 18.00 | 9.00 | 333.0 | 0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 3.52 | 3.67 | 4.05 | 4.62 | 5.37 | 6.12 | 7.06 |
| Rated Output (KW) | 0.17 | 0.50 | 0.76 | 1.08 | 1.39 | 1.72 | 2.07 |
| Efficiency (%) | 0.0 | 59.2 | 77.5 | 77.1 | 80.1 | 80.6 | 79.9 |
| Power Factor (%) | 13.5 | 39.1 | 53.9 | 67.3 | 74.8 | 81.1 | 84.5 |
| Speed (RPM) | 2,998 | 2,966 | 2,947 | 2,921 | 2,893 | 2,867 | 2,834 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.70 | 1.40 | 2.00 | 2.71 | 3.40 | 4.10 |

