LEESON Special Voltage Motor, 2 HP, 1 Ph, 50 Hz, 110/220 V, 3000 RPM, 145TC Frame, TEFC - 120990.00
Part #:120990.00
Catalog #:120990.00
Model #:C145K28FC2G
KEY FEATURES
- Class B insulation systems – 42, 48 and 56 frames; Class F insulation system – 140 frame and higher
- Shielded ball bearings for direct coupled applications. Contact your local sales office for belted load applications
- Continuous duty
- Dynamically balanced rotors
- Torques exceed NEMA performance standards
- UL recognized and CSA certified
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 110/220 V |
| Speed: | 2850 rpm | Service Factor: | 1.15 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 17.2/8.6 A | Power Factor: | 92 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | H |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 54 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 1.06 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.93 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720016398 | Weight: | 50.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 9.40 | 261.0 | 2,200 | 2.00 | |||
| Break-Down | 0.00 | 9.70 | 269.0 | 2,350 | 2.00 | |||
| Locked-Rotor | 63.00 | 10.40 | 289.0 | 0 | 2.00 | |||
| Full Load | 8.60 | 3.60 | 100.0 | 2,918 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 3.14 | 4.10 | 5.07 | 6.70 | 8.58 | 10.73 | 13.04 |
| Rated Output (KW) | 0.21 | 0.56 | 0.92 | 1.31 | 1.75 | 2.20 | 2.69 |
| Efficiency (%) | 0.0 | 67.6 | 82.8 | 86.3 | 85.1 | 83.9 | 81.6 |
| Power Factor (%) | 30.8 | 62.5 | 82.0 | 88.7 | 92.9 | 93.3 | 93.6 |
| Speed (RPM) | 2,998 | 2,980 | 2,963 | 2,941 | 2,918 | 2,890 | 2,858 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 77.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.90 | 1.80 | 2.70 | 3.60 | 4.50 | 5.40 |

