NEW TO LEESON
LEESON Explosion Proof Motor, 0.33 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, EPNV - Y601
Part #:056H17E5302
Catalog #:Y601
Model #:56H17E5302B
KEY FEATURES
- IRIS® inverter rated insulation system meets NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- Normally closed thermostats (one per phase, Class F) act as a thermal protector to turn the controller off so no damage occurs to the motor.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Constant torque operation from 0 to base speed on vector drive, including TEFC (On volts/hertz drives, TEFC motors are limited to 20:1 constant torque)
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56C | Enclosure: | Explosion Proof Non Ventilated |
| Thermal Protection: | Thermostat | Efficiency: | 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.2/0.60 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 63.7 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.97 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F3 |
| Inverter Load: | CONSTANT 1000:1 |
General Specifications
| UPC: | 722856025036 | Weight: | 26.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 3.20 | 533.0 | 2.60 | 260.0 | 600 | 0.33 | ||
| Locked-Rotor | 3.60 | 550.0 | 3.10 | 310.0 | 0 | 0.00 | 72.5 | 0.33 |
| 2/3 | 2.80 | 467.0 | 3.30 | 330.0 | 1,200 | 0.33 | ||
| Pull-Up | 3.00 | 500.0 | 2.80 | 280.0 | 900 | 0.33 | ||
| Break-Down | 2.40 | 400.0 | 3.70 | 370.0 | 1,500 | 0.33 | ||
| Full Load | 0.60 | 100.0 | 1.00 | 100.0 | 1,725 | 0.33 | ||
| No Load | 0.40 | 67.0 | 0.00 | 0.0 | 1,800 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 0.40 | 0.43 | 0.45 | 0.50 | 0.60 | 0.70 | 0.00 | 0.00 |
| Rated Output (KW) | 0.07 | 0.11 | 0.19 | 0.26 | 0.33 | 0.40 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 44.0 | 67.5 | 72.5 | 74.5 | 75.0 | 0.0 | 0.0 |
| Power Factor (%) | 21.0 | 33.5 | 52.0 | 64.0 | 71.0 | 76.0 | 0.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,755 | 1,735 | 1,725 | 1,710 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.20 | 0.50 | 0.75 | 1.00 | 1.30 | 0.00 | 0.00 |

