LEESON Speed Ratio Motor, 0.13 HP, 3 Ph, 60 Hz, 230 V, 1800 RPM, 56C Frame, TENV - Y606
Part #:056H17T2022
Catalog #:Y606
Model #:56H17T2022A
KEY FEATURES
- IRIS® inverter rated insulation system meets NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- Constant torque operation from 0 to base speed on vector drive.
- Double-shielded ball bearings provide longer service life.
- Normally closed thermostats (one per phase, Class F or H as noted).
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.13 Hp |
| Output KW: | 0.09 kW | Voltage: | 230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 65.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 0.66 A | Power Factor: | 55 |
| Duty: | Continuous | Insulation Class: | H |
| Design Code: | INV | KVA Code: | R |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 96 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 9.16 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 1000:1 |
General Specifications
| UPC: | 722856024503 | Weight: | 15.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 0.40 | 121.0 | 0.39 | 100.0 | 1,750 | 0.13 | ||
| Pull-Up | 2.30 | 697.0 | 2.10 | 538.0 | 300 | 0.13 | ||
| 2/3 | 2.10 | 636.0 | 2.20 | 564.0 | 550 | 0.13 | ||
| No Load | 0.28 | 85.0 | 0.00 | 0.0 | 1,800 | 0.13 | ||
| 1/3 | 2.40 | 727.0 | 2.10 | 538.0 | 150 | 0.13 | ||
| Locked-Rotor | 2.50 | 758.0 | 2.30 | 590.0 | 0 | 75.0 | 0.13 | |
| Break-Down | 1.70 | 515.0 | 2.50 | 641.0 | 985 | 85.0 | 0.13 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 0.56 | 0.60 | 0.62 | 0.64 | 0.66 | 0.70 | 0.00 | 0.00 |
| Rated Output (KW) | 0.05 | 0.07 | 0.10 | 0.12 | 0.15 | 0.17 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 34.0 | 50.0 | 60.0 | 65.5 | 68.5 | 0.0 | 0.0 |
| Power Factor (%) | 17.0 | 29.0 | 38.0 | 47.0 | 55.0 | 61.0 | 0.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,772 | 1,760 | 1,750 | 1,740 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.10 | 0.20 | 0.30 | 0.39 | 0.50 | 0.00 | 0.00 |

