NEW TO LEESON
LEESON Speed Ratio Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, TENV - Y535
Part #:056H17T5302
Catalog #:Y535
Model #:56H17T5302E
KEY FEATURES
- IRIS® inverter rated insulation system meets NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- Constant torque operation from 0 to base speed on vector drive.
- Double-shielded ball bearings provide longer service life.
- Normally closed thermostats (one per phase, Class F or H as noted).
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Thermostat | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0/1.5 A | Power Factor: | 75 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 13.5 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.98 in |
| Frame Length: | 8.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 1000:1 |
General Specifications
| UPC: | 722856024725 | Weight: | 39.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.51.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 12.50 | 833.0 | 9.50 | 317.0 | 700 | 1.00 | ||
| 1/3 | 13.50 | 900.0 | 9.00 | 300.0 | 400 | 1.00 | ||
| No Load | 1.00 | 67.0 | 0.00 | 0.0 | 1,800 | 1.00 | ||
| Break-Down | 8.20 | 547.0 | 15.00 | 500.0 | 1,300 | 85.0 | 1.00 | |
| 2/3 | 12.00 | 800.0 | 11.00 | 367.0 | 1,000 | 1.00 | ||
| Locked-Rotor | 15.00 | 1,000.0 | 10.80 | 360.0 | 0 | 69.0 | 1.00 | |
| Full Load | 1.50 | 100.0 | 3.00 | 100.0 | 1,750 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 200 % |
| Current (Amps) | 1.00 | 1.10 | 1.20 | 1.30 | 1.50 | 1.66 | 1.80 | 2.10 | 2.70 |
| Rated Output (KW) | 0.10 | 0.35 | 0.47 | 0.68 | 0.89 | 1.03 | 1.10 | 1.30 | 1.80 |
| Efficiency (%) | 0.0 | 59.0 | 78.5 | 82.5 | 84.0 | 83.5 | 84.0 | 82.5 | 81.5 |
| Power Factor (%) | 12.0 | 32.0 | 51.0 | 65.5 | 75.0 | 74.2 | 79.0 | 83.0 | 86.0 |
| Speed (RPM) | 1,800 | 1,788 | 1,778 | 1,765 | 1,750 | 1,747 | 1,740 | 1,725 | 1,700 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 65.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.20 | 3.00 | 3.43 | 3.70 | 4.50 | 6.10 |

