LEESON Encoder Motor, 0.33 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, TENV - LM10346
Part #:LM10346
Catalog #:LM10346
Model #:SRN4S0.33TC61Q15
KEY FEATURES
- Inverter duty insulation system
- Constant HP range at 2x base speed 56 - 256T frames
- Constant HP range at 1.5x base speed 284T - 445T frames
- Includes 1024 ppr encoder with differential line driver
- Normally enclosed thermostats
- Steel and aluminum frame construction - see Notes
- C Face designs through 10 HP
- Precision balanced rotors
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.0/0.50 A | Power Factor: | 62.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | R |
| Drive End Bearing Size: | 203 | Opp Drive End Bearing Size: | 203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 36.2 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.47 in |
| Frame Length: | 7.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720060698 | Weight: | 39.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 6.00 | 1,200.0 | 4.20 | 429.0 | 0 | 72.0 | 0.33 | |
| 2/3 | 4.80 | 960.0 | 4.80 | 490.0 | 1,100 | 0.33 | ||
| 1/3 | 5.30 | 1,060.0 | 3.90 | 398.0 | 500 | 0.33 | ||
| Full Load | 0.50 | 100.0 | 0.98 | 100.0 | 1,765 | 0.33 | ||
| Pull-Up | 5.00 | 1,000.0 | 4.20 | 429.0 | 800 | 0.33 | ||
| Break-Down | 4.20 | 840.0 | 6.00 | 612.0 | 1,265 | 0.33 | ||
| No Load | 0.40 | 80.0 | 0.00 | 0.0 | 1,800 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 0.40 | 0.42 | 0.45 | 0.48 | 0.50 | 0.55 | 0.00 | 0.00 |
| Rated Output (KW) | 0.05 | 0.12 | 0.18 | 0.25 | 0.31 | 0.38 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 52.5 | 67.5 | 75.5 | 78.5 | 80.0 | 0.0 | 0.0 |
| Power Factor (%) | 12.0 | 28.0 | 41.0 | 52.5 | 62.5 | 69.0 | 0.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,780 | 1,775 | 1,765 | 1,755 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.25 | 0.50 | 0.75 | 0.98 | 1.25 | 0.00 | 0.00 |

