LEESON Encoder Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 145TC Frame, TENV - LM26359
Part #:LM26359
Catalog #:LM26359
Model #:SSN4S1TC61Q10
KEY FEATURES
- Class H inverter rated insulation system
- Constant torque operation from 0 to base RPM rating with vector drives
- C Face with rigid base through 100 HP on LEESON models, Lincoln models through 5 HP
- TEBC designs utilize 3-phase blower motors
- Normally closed thermostats
- Cast iron, Steel and Aluminum frame construction
- Provisions for Encoder feedback devices
- Precision balanced rotors
- UL recognized and CSA certified
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1775 rpm | Service Factor: | 1 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Thermostat | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.0/2.0 A | Power Factor: | 57.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | U |
| Drive End Bearing Size: | 205 | Opp Drive End Bearing Size: | 203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 6.65 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 15.39 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720044872 | Weight: | 52.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 27.00 | 1,350.0 | 21.00 | 709.0 | 250 | 1.00 | ||
| Pull-Up | 25.00 | 1,250.0 | 22.00 | 743.0 | 400 | 1.00 | ||
| Locked-Rotor | 28.00 | 1,400.0 | 23.00 | 777.0 | 0 | 68.0 | 1.00 | |
| Break-Down | 17.00 | 850.0 | 29.00 | 980.0 | 1,180 | 82.0 | 1.00 | |
| No Load | 1.60 | 80.0 | 0.00 | 0.0 | 1,800 | 1.00 | ||
| 2/3 | 23.00 | 1,150.0 | 24.00 | 811.0 | 750 | 1.00 | ||
| Full Load | 2.00 | 100.0 | 2.96 | 100.0 | 1,775 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 1.60 | 1.65 | 1.80 | 1.90 | 2.00 | 2.20 | 2.40 | 0.00 |
| Rated Output (KW) | 0.20 | 0.30 | 0.50 | 0.75 | 0.90 | 1.10 | 1.30 | 0.00 |
| Efficiency (%) | 0.0 | 57.5 | 72.5 | 78.5 | 82.5 | 84.0 | 85.5 | 0.0 |
| Power Factor (%) | 9.0 | 24.0 | 37.0 | 49.0 | 57.5 | 66.0 | 68.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,785 | 1,780 | 1,775 | 1,765 | 1,755 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 40.0 | 0.0 | 80.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.30 | 2.96 | 3.80 | 4.50 | 0.00 |

