LEESON Speed Ratio Motor, 2 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 145TC Frame, TEFC - LM25962
Part #:LM25962
Catalog #:LM25962
Model #:SSF4P2TC61Q40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 230/460 V |
| Speed: | 1750 rpm | Service Factor: | 1 |
| Frame: | 145TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermostat | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.0/3.0 A | Power Factor: | 71.8 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | N |
| Drive End Bearing Size: | 205 | Opp Drive End Bearing Size: | 203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 6.5 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 14.37 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 4:1 |
General Specifications
| UPC: | 691720008294 | Weight: | 52.00 LB |
| Packaged Length: | 19.88 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 3.00 | 100.0 | 6.00 | 100.0 | 1,750 | 2.00 | ||
| No Load | 2.00 | 67.0 | 0.00 | 0.0 | 1,800 | 2.00 | ||
| 2/3 | 22.00 | 733.0 | 27.00 | 450.0 | 800 | 2.00 | ||
| Pull-Up | 25.00 | 833.0 | 25.00 | 417.0 | 500 | 2.00 | ||
| Locked-Rotor | 29.00 | 967.0 | 26.50 | 442.0 | 0 | 71.0 | 2.00 | |
| 1/3 | 27.00 | 900.0 | 23.00 | 383.0 | 250 | 2.00 | ||
| Break-Down | 20.00 | 667.0 | 30.50 | 508.0 | 1,235 | 83.5 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 2.00 | 2.10 | 2.30 | 2.70 | 3.00 | 3.60 | 0.00 | 0.00 |
| Rated Output (KW) | 0.15 | 0.55 | 0.95 | 1.40 | 1.80 | 2.20 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 75.5 | 84.0 | 85.5 | 85.5 | 84.0 | 0.0 | 0.0 |
| Power Factor (%) | 10.0 | 32.5 | 51.0 | 64.0 | 71.8 | 78.0 | 0.0 | 0.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,775 | 1,765 | 1,750 | 1,740 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.50 | 6.00 | 7.60 | 0.00 | 0.00 |

