Century ..3HP..1750RPM.184TC.TEFC.180VDC.DC.DC.CONT.40C.1.0SF.RIGID C.C184D17FZ2......NONE....... - DC160
Part #:DC160
Catalog #:DC160
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Output HP: | 3 Hp | Voltage: | 180 V |
| Speed: | 1750 rpm | Service Factor: | 1.0 |
| Frame: | 184TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 81.5 % |
| Ambient Temperature: | 40 °C | Current: | 15 A |
| Duty: | Continuous | Insulation Class: | H |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Rotation: | Reversible | Shaft Diameter: | 1.125 in |

