Century 1 1/2,1725,TEFC,56HC,3/60/230/460 - H1014L
Part #:H1014L
Catalog #:H1014L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Voltage: | 208-230/460 V | Speed: | 1725 rpm |
| Service Factor: | 1.15 | Frame: | M56HC |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.5-4.4/2.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Shaft Type: | Keyed | Frame Length: | 6.75 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.07 in |
General Specifications
| UPC: | 786674055873 | Weight: | 34.00 LB |
| Country of Origin: | Mexico |

