Century 1 1/2,3450,TEFC,56J,3/60/575 - H968
Part #:H968
Catalog #:H968
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Voltage: | 575 V | Speed: | 3450 rpm |
| Service Factor: | 1.00 | Frame: | K56J |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.6 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Round | Drive End Bearing: | Ball Brg |
| Frame Length: | 5.50 in |

