How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.0 Hp |
| Voltage: | 230/460 V | Speed: | 1745 rpm |
| Service Factor: | 1.15 | Frame: | N143JM |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Efficiency: | 84.0 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.0/1.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Drive End Bearing: | Ball Brg | Frame Length: | 7.25 in |
| Shaft Extension: | JM in |
General Specifications
| UPC: | 786674056870 | Weight: | 46.00 LB |
| Country of Origin: | Mexico |

