Century 1/2,1725,TENV,56,3/60/230/460 - H1028
Part #:H1028
Catalog #:H1028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/2 Hp |
| Voltage: | 200-230/460 V | Speed: | 1725 rpm |
| Service Factor: | 1.15 | Frame: | JA56 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.6-1.8/.9 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 2 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball |
| Frame Length: | 5.13 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 5/8 KEYED in |

