Century 1,3450,TEFC,56,3/60/230/460 - H505
Part #:H505
Catalog #:H505
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.0 Hp |
| Voltage: | 200-230/460 V | Speed: | 3450 rpm |
| Service Factor: | 1.15 | Frame: | H56 |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.2-3.0/1.5 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 4.13 in | Shaft Extension: | 5/8 KEYED in |
General Specifications
| UPC: | 786674023469 | Weight: | 28.00 LB |
| Country of Origin: | Mexico |

