Century 1.5HP 3450RPM 208-230/460 ODP 56 RES - BK3152
Part #:BK3152
Catalog #:BK3152
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 1/2 Hp |
| Voltage: | 208-230/460 V | Speed: | 3450 rpm |
| Service Factor: | 1.3 | Frame: | 56H |
| Enclosure: | Open Drip Proof | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.1/2.55 A | Duty: | Continuous |
| Insulation Class: | A | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL BASE |
| Drive End Bearing: | Ball | Shaft Extension: | 5/8 KEYED in |
General Specifications
| Weight: | 31.00 LB |

