How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0 Hp |
| Voltage: | 200 V | Speed: | 1745 rpm |
| Service Factor: | 1.15 | Frame: | M145T |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | INVERTER DUTY |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 6.75 in | Shaft Extension: | 7/8" KEY in |
General Specifications
| UPC: | 786674059611 | Weight: | 44.00 LB |
| Country of Origin: | Mexico |

