Century General Purpose Farm Duty Motor, 1.0 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, L56HCZ Frame, TENV - B586
Part #:B586
Catalog #:B586
KEY FEATURES
- Epoxy painted and stainless ratings available for corrosion protection.
- Washguard® duty ensures motor is fit for high-pressure washdown applications.
- Sealed bearings shut out contaminants that lead to bearing failure.
- Three phase motors are inverter rated and able to withstand higher voltage spikes.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.00 |
| Frame: | L56HCZ | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.8-4.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Threaded | Overall Length: | 12.43 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.33 in |
General Specifications
| UPC: | 786674012548 | Weight: | 39.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

