How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Voltage: | 115/230 V | Speed: | 1725 rpm |
| Service Factor: | 1.35 | Frame: | 48 |
| Enclosure: | Open Drip Proof | Thermal Protection: | TYPE A |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.68/2.84 A | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y | Number of Speeds: | 1 |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL BASE |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 1.50 in |
General Specifications
| HTC: | 8501.40.4040 |

