Century MODEL-CFHP-48FR - EL2012
Part #:EL2012
Catalog #:EL2012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Voltage: | 115 V | Speed: | 3450 rpm |
| Service Factor: | 1.0 | Frame: | 48M |
| Enclosure: | Totally Enclosed | Thermal Protection: | Manual |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.7 A | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | M FLANGE |
| Drive End Bearing: | Sleeve | Shaft Extension: | 1/2" FLATTED in |

