Century MODEL-CFHP-56FR - 176776PP
Part #:176776PP
Catalog #:176776PP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Voltage: | 100-115/220-240 V | Speed: | 1425 rpm |
| Service Factor: | 1.00 | Frame: | M56HZ |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 60 °C | Frequency: | 50 Hz |
| Current: | 7.0-6.6/3.3-3.3 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 6.75 in |

