How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 200-230 V | Speed: | 1075 rpm |
| Service Factor: | 1.0 | Frame: | 56YZ |
| Enclosure: | Open Enclosed | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.2-4.5 A | Duty: | Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | Number of Speeds: | 3 |
Technical Specifications
| Rotation: | Reversible | Mounting: | RESIL./STUD |
| Drive End Bearing: | Ball | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 6 in |

