How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Voltage: | 115/208-230 V | Speed: | 1725 rpm |
| Service Factor: | 1.25 | Frame: | 56 |
| Enclosure: | Open Drip Proof | Thermal Protection: | Automatic |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.0/6.6-6.5 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Rotation: | Reversible | Mounting: | Resilient Base |
| Drive End Bearing: | Ball | Shaft Type: | Keyed |
| Shaft Diameter: | 0.625 in |
General Specifications
| HTC: | 8501.40.6040 |

