How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.5 Hp |
| Voltage: | 115/208-230 V | Speed: | 1725 rpm |
| Service Factor: | 1.15 | Frame: | F56H |
| Enclosure: | Drip Proof | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16.0/8.0 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 5.75 in | Shaft Extension: | 5/8 KEYED in |
General Specifications
| Weight: | 31.00 LB | Country of Origin: | Mexico |

