How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0/1.5KW Hp |
| Voltage: | 200/400 V | Speed: | 1425 rpm |
| Service Factor: | 1.15 | Frame: | P145T |
| Enclosure: | Totally Enclosed Non Ventilated | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 6.4/3.2 A | Duty: | CONT/S1 |
| Insulation Class: | F | UL: | No |
| CSA: | Y |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball Brg |
| Frame Length: | 8.00 in | Shaft Extension: | 7/8 KEYED in |

