Century MODEL-PFHP-48FR-ECM (DISPLAY MODEL) - XECM16SQU
Part #:XECM16SQU
Catalog #:XECM16SQU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.65 Hp |
| Voltage: | 208-230 V | Speed: | 600-3450 rpm |
| Service Factor: | 1.00 | Frame: | 48Y |
| Enclosure: | Totally Enclosed Fan Cooled | Thermal Protection: | Automatic |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 10.5-10.0 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | N |
Technical Specifications
| Rotation: | Clockwise Lead End | Mounting: | Round |
| Drive End Bearing: | Ball | Shaft Extension: | THREADED in |

