How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Voltage: | 115/230 V | Speed: | 3450 rpm |
| Service Factor: | 1.4 | Frame: | 48Y |
| Enclosure: | Open Drip Proof | Thermal Protection: | No Protection |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.4/6.7 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y |

