Rollway Radial Spherical Roller Bearing - Straight Bore - 22210 MB W33
Part #:22210 MB W33
Catalog #:22210 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 50 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22200 |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Number of Rows: | 2 | Static Load Rating (kN): | 91.3 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Duplexing: | No |
| Speed (Max) Grease (RPM): | 3,600 rpm | Sealed: | None |
| Speed (Max) Oil (RPM): | 4,800 rpm | Dynamic Load Rating (kN): | 78 kN |
General Specifications
| UPC: | 637410054455 | Weight: | 1.39 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN |

