Rollway Radial Spherical Roller Bearing - Straight Bore - 23026 CA W33
Part #:23026 CA W33
Catalog #:23026 CA W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52 mm | Overall Width (in): | 2.0472 in |
| Bore Size (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 23000 |
| Angular Misalignment: | 1.5° | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 660 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Number of Rows: | 2 | Platform: | Spherical Radial |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,600 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,100 rpm | Dynamic Load Rating (kN): | 401 kN |
General Specifications
| UPC: | 637410068568 | Weight: | 13.01 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 7.87 IN |

