Rollway Radial Spherical Roller Bearing - Straight Bore - 23028 CA C3 W33
Part #:23028 CA C3 W33
Catalog #:23028 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 53 mm | Overall Width (in): | 2.0866 in |
| Bore Size (mm): | 140 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Bore Type: | Straight |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Series: | 23000 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 689 kN | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,500 rpm | Speed (Max) Oil (RPM): | 2,000 rpm |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Sealed: | None | Dynamic Load Rating (kN): | 415 kN |
General Specifications
| UPC: | 637410066748 | Weight: | 14.56 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.10 IN |

