Rollway Radial Spherical Roller Bearing - Straight Bore - 23126 CA C3 W33
Part #:23126 CA C3 W33
Catalog #:23126 CA C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 130 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 23100 |
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 798 kN |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (RPM): | 1,300 rpm |
| Duplexing: | No | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Oil (RPM): | 1,800 rpm |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 512 kN |
General Specifications
| UPC: | 637410068773 | Weight: | 18.74 LB |
| Packaged Length: | 8.27 IN | Packaged Width: | 2.52 IN |
| Packaged Height: | 8.27 IN |

