Rollway Radial Spherical Roller Bearing - Tapered Bore - 22216 MB KC3 W33
Part #:22216 MB KC3 W33
Catalog #:22216 MB KC3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.2992 in | Overall Width (mm): | 33 mm |
| Bore Size (mm): | 80 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22200 |
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Bore Type: | Tapered | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 250 kN | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,000 rpm | Duplexing: | No |
| Platform: | Spherical Radial | Sealed: | None |
| Speed (Max) Grease (RPM): | 2,200 rpm | Dynamic Load Rating (kN): | 195 kN |
General Specifications
| UPC: | 637410003675 | Weight: | 4.84 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.60 IN |

