Perceptiv SL-31VT - 11063027
Part #:11063027
Catalog #:11063027
KEY FEATURES
- Dual-axis high-bandwidth vibration measurement delivering actionable metrics like RMS velocity, peak acceleration, crest factor.
- Rugged industrial design suited for harsh environments.
- Plug-and-play connectivity. RS-485 Modbus interface, enabling remote condition monitoring and predictive maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Electrical Requirements: | Supply Voltage 10-30 V DC | Temperature Range: | –40 °C to +105 °C |
| Material: | Aluminum Housing | Mounting Type: | Screw mount |
| Operating Range: | –40 °C to +105 °C | Vibration Range: | 10 Hz to 4 kHz |
| Communication: | Modbus | IP Rating: | IP67 |
| Category: | Sensor | Measured Parameter: | RMS Velocity (X,Y), Peak-Peak Velocity (X,Y), RMS Acceleration (X,Y), Peak-Peak Acceleration (X,Y), Crest Factor (X,Y), Kurtosis (X,Y), Temperature |
General Specifications
| UPC: | 782935532051 | Weight: | 0.38 LB |
| HTC: | 9031808085 | Country of Origin: | United States of America |

