Perceptiv SL-51C-600 - 11063028
Part #:11063028
Catalog #:11063028
KEY FEATURES
- Seamless sensor integration, converts AC current from a CT (Current Transformer) into smart data via Modbus.
- Rugged compact industrial form-factor meeting IP68 ratings.
- Multiple current range options for flexible deployment across different machinery setups, providing scalable condition monitoring.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Operating Range: | –40 °C to +70 °C | Electrical Requirements: | Supply Voltage 10-30 V DC |
| Material: | Housing: PA / UL94-V0; Bobbin: PBT; Core: Silicon Steel | Communication: | Modbus |
| Measured Parameter: | AC Current 0-600 A | Category: | Sensor |
| IP Rating: | IP68 |
General Specifications
| UPC: | 782935532061 | Weight: | 0.38 LB |
| HTC: | 9031808085 | Country of Origin: | United States of America |

