Boat Hoist Motors | Regal Rexnord Electric Motors
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. Definite Purpose AC Motors
  6. Regal Rexnord Boat Hoist Motors
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
Regal Rexnord Boat Hoist Motors

Edit

Boast Hoist Motor


Boat hoist motors are found in lift applications common to boat storage around marinas, lakes, reservoirs, etc. These durable motors are designed for use in direct drive boat hoists to ensure proper removal of the vessel to avoid damage.

The design of these electric motors makes wiring and installation quick and easy. Ask one of our motor experts about how you can install one of our LEESON boat hoist motors into your dock or boat storage application.

View All Boat Hoist Motors



FEATURES

  • Stainless steel C-Face motor
  • Capacitor-start
  • 15 minute duty cycle
  • Die cast aluminum end bells
  • 1.15 service factor
  • UL® listed and CSA® approved
  • Totally enclosed, non-vent enclosure (TENV)
  • 15/230 V (56 frame models)
  • Capacitor case located at 12:00 position
  • Drain holes located at 6:00 position



Boat Hoist CLP 3


Brands

Leeson Logo